Designator Footprint               Mid X         Mid Y         Ref X         Ref Y         Pad X         Pad Y TB      Rotation Comment        

Q2         PG-SOT223          641.838mil   -481.893mil    664.476mil   -521.102mil    604.056mil   -381.659mil  T        240.00 MOSFET-N       
Q5         PG-SOT223          686.893mil   -721.972mil    726.102mil   -699.334mil    743.498mil   -850.306mil  B        150.00 MOSFET-N       
Q3         PG-SOT223         1001.465mil     84.606mil   1001.465mil     84.606mil    879.418mil    175.157mil  T        270.00 MOSFET-N       
Q6         PG-SOT223             1005mil     52.953mil       1005mil     52.953mil   1095.551mil    -69.094mil  B        180.00 MOSFET-N       
Q4         PG-SOT223          631.666mil    729.767mil    654.304mil    768.976mil    503.332mil    786.372mil  T        300.00 MOSFET-N       
Q7         PG-SOT223           704.21mil    642.362mil        665mil        665mil    804.443mil     604.58mil  B        210.00 MOSFET-N       
U1         PAC5253QA         -623.276mil    424.016mil       -655mil        425mil   -789.842mil    552.953mil  T        360.00 PAC5253        
C33        1210HV             799.378mil        615mil        860mil        650mil        860mil        650mil  T        210.00                
C32        1210HV                 870mil       -165mil        940mil       -165mil        940mil       -165mil  T        180.00                
C16        1210HV             574.378mil       -765mil        635mil       -800mil        635mil       -800mil  T        150.00                
R9         1206R                 -210mil       1025mil       -150mil       1025mil       -150mil       1025mil  T        180.00                
R2         1206R                  -15mil       1025mil         45mil       1025mil         45mil       1025mil  T        180.00                
R26        0603-SMT           664.314mil   -917.284mil        695mil       -935mil        695mil       -935mil  B        150.00 10K            
R25        0603-SMT           472.716mil    724.314mil        455mil        755mil        455mil        755mil  T        300.00 10K            
R24        0603-SMT               820mil    139.567mil        820mil        175mil        820mil        175mil  T        270.00 10K            
R23        0603-SMT           537.284mil   -385.686mil        555mil       -355mil        555mil       -355mil  T        240.00 10K            
C5         1210HV                -295mil       -545mil       -295mil       -615mil       -295mil       -615mil  B         90.00                
R36        0603-SMT           484.314mil   -947.284mil        515mil       -965mil        515mil       -965mil  B        150.00 100            
LG1        ACTIVESEMI_LOGO_SML      -3250mil      -3225mil         10mil       -925mil      -3250mil      -3225mil  T          0.00 Logo           
R15        0603-SMT              -315mil   -214.567mil       -315mil       -250mil       -315mil       -250mil  T         90.00                
R14        0805                  -525mil       -375mil       -525mil       -425mil       -525mil       -425mil  B         90.00                
C7         RB_5.0MM/10MM       13.425mil       -505mil     13.425mil       -505mil        -85mil       -505mil  T        360.00 Cap Pol1       
C4         0603-SMT              -800mil    205.433mil       -800mil    240.866mil       -800mil    240.866mil  B        270.00                
D2         0603-LED             -1100mil    108.504mil      -1100mil        140mil      -1100mil        140mil  T        270.00 VSYS           
L1         T/EE10_2           -588.74mil       -735mil       -590mil       -735mil    -432.52mil       -885mil  T        180.00 EE10           
Q1         PG-SOT223             -290mil   -127.047mil       -290mil   -127.047mil   -199.449mil   -249.094mil  B        180.00 MOSFET-N       
R7         1206                  -735mil      102.5mil       -735mil         35mil       -735mil         35mil  B         90.00                
R3         0603-SMT             -1100mil    385.433mil      -1100mil    420.866mil      -1100mil    420.866mil  T        270.00                
C1         0603-SMT              -845mil    625.433mil       -845mil    660.866mil       -845mil    660.866mil  B        270.00                
C2         0603-SMT          -955.433mil        505mil       -920mil        505mil       -920mil        505mil  B        180.00                
C3         0805                  -785mil        695mil       -785mil        745mil       -785mil        745mil  B        270.00                
D3         1206D                 -830mil        -50mil       -780mil        -50mil       -775mil        -50mil  B        180.00 1N4148         
R5         0603-SMT             -1100mil    239.567mil      -1100mil        275mil      -1100mil        275mil  T        270.00 Res2           
R6         0805                 -1125mil       -320mil      -1125mil       -370mil      -1125mil       -370mil  B         90.00                
C23        0603-SMT          -239.567mil        310mil   -204.134mil        310mil   -204.134mil        310mil  T        180.00                
C24        0603-SMT          -239.567mil        575mil   -204.134mil        575mil   -204.134mil        575mil  T        180.00                
C25        0603-SMT          -239.567mil        800mil   -204.134mil        800mil   -204.134mil        800mil  T        180.00                
C26        0603-SMT          -955.433mil        445mil       -920mil        445mil       -920mil        445mil  B        180.00 3300 pF        
C27        0603-SMT          -955.433mil        385mil       -920mil        385mil       -920mil        385mil  B        180.00 3300 pF        
C28        0603-SMT          -955.433mil        325mil       -920mil        325mil       -920mil        325mil  B        180.00 3300 pF        
C29        0603-SMT          -955.433mil        275mil   -990.866mil        275mil   -990.866mil        275mil  B        360.00 1000 pf        
C30        0603-SMT          -955.433mil         75mil   -990.866mil         75mil   -990.866mil         75mil  B        360.00 1000 pf        
C31        0603-SMT          -955.433mil        175mil   -990.866mil        175mil   -990.866mil        175mil  B        360.00 1000 pf        
D9         SOD-523            458.268mil   -323.981mil    441.536mil   -352.962mil    441.536mil   -352.962mil  T         60.00 Diode          
D10        SOD-523            731.535mil        195mil    698.071mil        195mil    698.071mil        195mil  T        360.00 Diode          
D11        SOD-523            386.732mil    671.019mil    403.465mil    642.038mil    403.465mil    642.038mil  T        120.00 Diode          
D12        SMA-ES1D            -26.26mil        330mil       -105mil        330mil       -105mil        330mil  T        360.00 Diode          
D14        SMA-ES1D            -26.26mil        595mil       -105mil        595mil       -105mil        595mil  T        360.00 Diode          
D16        SMA-ES1D            -26.26mil        815mil       -105mil        815mil       -105mil        815mil  T        360.00 Diode          
D18        SOD-523            688.268mil  -1038.981mil    671.535mil  -1067.962mil    671.535mil  -1067.962mil  T         60.00 Diode          
D19        SOD-523               1145mil   -183.465mil       1145mil   -216.929mil       1145mil   -216.929mil  T         90.00 Diode          
D20        SOD-523            831.019mil    423.268mil    802.038mil    406.535mil    802.038mil    406.535mil  T         30.00 Diode          
R27        0603-SMT           497.284mil   -355.686mil        515mil       -325mil        515mil       -325mil  T        240.00                
R28        0603-SMT           729.567mil        150mil        765mil        150mil        765mil        150mil  T        180.00                
R29        0603-SMT           427.716mil    694.314mil        410mil        725mil        410mil        725mil  T        300.00                
R30        0603-SMT          1029.567mil       -135mil       1065mil       -135mil       1065mil       -135mil  B        180.00 10K            
R31        0603-SMT           779.314mil    512.284mil        810mil        530mil        810mil        530mil  B        210.00 10K            
R33        0603-SMT           647.284mil  -1015.686mil        665mil       -985mil        665mil       -985mil  T        240.00                
R34        0603-SMT              1100mil   -185.433mil       1100mil       -150mil       1100mil       -150mil  T        270.00                
R35        0603-SMT           804.314mil    462.284mil        835mil        480mil        835mil        480mil  T        210.00                
R37        0603-SMT           879.567mil       -280mil        915mil       -280mil        915mil       -280mil  B        180.00 100            
R38        0603-SMT           704.314mil    332.284mil        735mil        350mil        735mil        350mil  B        210.00 100            
R39        2010               459.876mil    -838.74mil        540mil       -885mil        540mil       -885mil  B        150.00 .1 Ohm         
R40        2010                817.48mil       -195mil        910mil       -195mil        910mil       -195mil  B        180.00 .1 Ohm         
R41        2010               604.876mil     373.74mil        685mil        420mil        685mil        420mil  B        210.00 .1 Ohm         
R42        0603-SMT           365.686mil   -877.716mil        335mil       -860mil        335mil       -860mil  B        330.00 100            
R43        0603-SMT           740.433mil       -280mil        705mil       -280mil        705mil       -280mil  B        360.00 100            
R44        0603-SMT           585.686mil    262.716mil        555mil        245mil        555mil        245mil  B         30.00 100            
R45        1206R                  -15mil        245mil        -75mil        245mil        -75mil        245mil  T        360.00 200K           
R46        1206R                  -15mil        500mil        -75mil        500mil        -75mil        500mil  T        360.00 200K           
R47        1206R                  -15mil        725mil        -75mil        725mil        -75mil        725mil  T        360.00 200K           
R48        0603-SMT          -955.433mil        225mil       -920mil        225mil       -920mil        225mil  B        180.00 2.4K           
R49        0603-SMT          -955.433mil        125mil       -920mil        125mil       -920mil        125mil  B        180.00 2.4K           
R50        0603-SMT          -955.433mil         25mil       -920mil         25mil       -920mil         25mil  B        180.00 2.4K           
J4         SWD_0p50Pitch         -680mil        750mil       -680mil        675mil       -680mil        675mil  T         90.00 UART           
R8         1206R                 -390mil       -475mil       -330mil       -475mil       -330mil       -475mil  T        180.00                
R4         1206R                 -540mil       -825mil       -540mil       -885mil       -540mil       -885mil  B         90.00                
C14        2220C               52.507mil   -322.762mil     -62.06mil   -322.762mil     -62.06mil   -322.762mil  B        360.00                
C20        0805                 -1125mil       -130mil      -1125mil       -180mil      -1125mil       -180mil  B         90.00                
C22        WE-WCAP-ASLU          -590mil   -145.236mil       -590mil   -145.236mil       -590mil        -35mil  T        270.00 Cap Pol1       
C35        WE-WCAP-ASLI          -940mil    -221.26mil       -940mil    -221.26mil       -940mil        -50mil  T        270.00 Cap Pol1       
C36        0603-SMT          -350.433mil        -65mil       -315mil        -65mil       -315mil        -65mil  T        180.00                
C38        0805                  -660mil        225mil       -660mil        175mil       -660mil        175mil  B         90.00                
J6         PWR_AC_3                 5mil      -1165mil       -245mil      -1115mil       -195mil      -1165mil  T        360.00 Header 3       
R13        1206R                 -625mil       -705mil       -625mil       -765mil       -625mil       -765mil  B         90.00                
R16        0805                  -250mil       -335mil       -200mil       -335mil       -200mil       -335mil  B        180.00                
R17        0603-SMT          -955.433mil        605mil       -920mil        605mil       -920mil        605mil  B        180.00                
R18        1206R                 -380mil       -190mil       -380mil       -250mil       -380mil       -250mil  T         90.00                
D1         SMA_-_Inverted       -1010mil   -167.008mil      -1010mil   -254.016mil      -1010mil        -80mil  B        180.00 Diode          
D4         SMA_-_Inverted        -525mil   -142.992mil       -525mil    -55.984mil       -525mil       -230mil  B        360.00 MURA160        
C46        0603-SMT          -955.433mil        555mil       -920mil        555mil       -920mil        555mil  B        180.00 1000 pf        
R55        1206R                  195mil        270mil        195mil        210mil        195mil        210mil  T         90.00                
J1         SWD_0p50Pitch         -580mil        750mil       -580mil        675mil       -580mil        675mil  T         90.00 JTAG           
R56        1206R                 -215mil        245mil       -275mil        245mil       -275mil        245mil  T        360.00 200K           
R57        1206R                 -215mil        500mil       -275mil        500mil       -275mil        500mil  T        360.00 200K           
R58        1206R                 -215mil        725mil       -275mil        725mil       -275mil        725mil  T        360.00 200K           
U2         MB8S                  -145mil   -832.953mil       -195mil       -705mil       -195mil       -705mil  B        360.00 MB8S           
J10        PWR_PAD_100            965mil       -615mil        965mil       -615mil        965mil       -615mil  T        330.00 U              
J11        PWR_PAD_100            985mil        310mil        985mil        310mil        985mil        310mil  T          0.00 V              
J12        PWR_PAD_100            400mil        925mil        400mil        925mil        400mil        925mil  T        300.00 W              

